XL-HJT-70/TT

HOOK - XL-HJT-70/TT

MSRP:
$17.60 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • 304 stainless steel hooks.
  • Available in mirror (M) or combination of mirror and satin (TT) finish.
  • Load capacity: 17.6 lbs (8 kg)
Product Specifications
Material
304 Stainless Steel
Finish
Mirror, Satin
Weight of Item (g)
53
Length or Depth of Item when closed (mm)
43
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
18
Width of Item (in)
0.75
Load Capacity (kg)
15
Load Capacity (lbs)
33
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products