XL-SB210/M

HOOK - XL-SB210/M

MSRP:
$190.00
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
502
Length or Depth of Item when closed (mm)
105
Length or Depth of Item when closed (in)
4.1875
Height of Item (mm)
210
Height of Item (in)
8.3125
Width of Item (mm)
25
Width of Item (in)
1
Load Capacity (kg)
38
Load Capacity (lbs)
83
Alternative Load Capacity (kg)
20 for upper
Alternative Load Capacity (lbs)
44 for upper
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 30 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products