Product Description
- Unique new bi-fold door mechanism will assist in opening and closing doors in a smooth motion
- No tracks or guides required
- Handle position can be at the bottom of the door
- Arm length adjustable for various door sizes
- Patented LAPCON technology provides smooth and quiet motion
- Recommended Door Size and Weight): Width, 450~900 mm (17-23/32"~35-7/16") Height, 320~370 mm (12-19/32"~14-9/16")/each door Weight, 2.5~5.5 kg (5.5~12.1 lbs)/each door
Product Specifications
Material
Steel, Plastic
Finish
Light Gray
Weight of Item (g)
1429
Length or Depth of Item when closed (mm)
210
Length or Depth of Item when closed (in)
8.3125
Height of Item (mm)
353
Height of Item (in)
13.9375
Width of Item (mm)
21
Width of Item (in)
0.875
Max. Door Height (mm)
370
Max. Door Height (in)
14.5625
Min. Door Height (mm)
320
Min. Door Height (in)
12.625
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Min. Door Width (mm)
450
Min. Door Width (in)
17.6875
Max. Door Weight (kg)
7.7
Max. Door Weight (lbs)
2.5
Min. Door Weight (kg)
5.5
Min. Door Weight (lbs)
3.5
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
Y
Hold Open Catch
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files