AF-25-W02

HORIZONTAL FRAME FOR AF - AF-25-W02

MSRP:
$170.10
Product Specifications
Material
Aluminum
Finish
Matte Silver
Weight of Item (g)
2808
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
2000
Height of Item (in)
78.75
Width of Item (mm)
38
Width of Item (in)
1.5
Max. Door Height (mm)
2500
Max. Door Height (in)
98.4375
Max. Door Width (mm)
1000
Max. Door Width (in)
39.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
N
Self-Closing
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

CORNER PARTS FOR AF FRAME - AF-25-P04

$8.10
SUBDIVISION FRAME FOR AF - AF-25-W03

$88.90
VERTICAL FRAME FOR AF - AF-25-W01

$154.80
EDGE COVER FOR AF FRAME - AF-25-P01-25

$11.50
GASKET FOR AF FRAME (For 6mm Glass) - AF-25-P15

$11.80