Product Specifications
Material
Polyacetal, 303 Stainless Steel, 304 Stainless Steel
Finish
Black, Plain
Weight of Item (g)
6
Height of Item (mm)
15.7
Height of Item (in)
0.625
Width of Item (mm)
31.5
Width of Item (in)
2.4375
Max. Torque (kgf-cm/ea)
10
Max. Torque (lbs-in/ea)
20
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
US #5 Pan Head Screw