Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
43
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
55.2
Width of Item (in)
2.1875
Load Capacity (kg/pr)
2.6
Load Capacity (lbs/pr)
5.7
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (in)
17.6875
Min. Door Thickness (mm)
14
Min. Door Thickness (in)
0.5625
Holes
6
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20 mm
Fasteners Type
self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files