Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
250
Length or Depth of Item when closed (mm)
42.3
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
95.25
Width of Item (in)
3.8125
Load Capacity (kg/pr)
4
Load Capacity (lbs/pr)
8.8
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (in)
17.6875
Min. Door Thickness (mm)
28
Min. Door Thickness (in)
1.125
Holes
6
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 25 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files