Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
10
Length or Depth of Item when closed (mm)
41.6
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
19
Height of Item (in)
0.75
Width of Item (mm)
19
Width of Item (in)
0.75
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files