Product Description
- Recommended working tool is a straight bit with guide bearings of which guide diameter and bit diameter are the same.
- Installation Video: https://global.sugatsune.com/global/en/arch/products/21602_a#videoMovie
Product Specifications
Material
Plastic
Finish
Clear
Weight of Item (g)
8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
Y