Product Description
- Cylinder and key set for 1830, 6830 and 1330GL locks.
- Interchangeable feature allows easy cylinder replacement in case key is lost.
- Up to 7,800 key changes available. (750 key changes per master key.)
- Keyed Alike (MD-N1-SK0749R and MD-N1-SK0750R) or Keyed Different (MD-N1-SKKD) available. Please specify when ordering.
Product Specifications
Material
304 Stainless Steel, Zinc Alloy
Finish
Polished, Yellow Zinc Chromate
Weight of Item (g)
45.4
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
29
Width of Item (in)
1.1875
Master Keying Availability
Y
Key Changes
7800
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files