JFR-021205

JFR DOOR CLOSER - JFR-021205

MSRP:
$225.80
Product Description
  • Stainless steel hydraulic door closer
  • Bracket arm will catch the roller for self closing at about 1°
  • Silent operation
  • Hydraulic cylinder absorbs shock, preventing the door from slamming shut
  • Easy surface-mount installation, ideal for retro-fit.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
598
Length or Depth of Item when closed (mm)
64
Length or Depth of Item when closed (in)
2.5625
Height of Item (mm)
200
Height of Item (in)
7.875
Width of Item (mm)
49
Width of Item (in)
1.9375
Load Capacity (kg)
80
Load Capacity (lbs)
176
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.9 X 19
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

RECESSED DUAL SOFT CLOSER POCKET DOOR - FD80DHCHP-PD

$371.70
SOFT CLOSER FOR FD-30 - FD30-WRH-SC

$109.80
DUAL SOFT-CLOSER ROLLER FOR FD30 - FD30-WRH-DSC

$164.60