Kitchen & Bath Industry Show (KBIS) 2022
Posted On Nov 19th 2019
Posted On Nov 19th 2019
Posted On Nov 19th 2019
It's that time of the year again, so pack up your bags and prepare to see our latest selection of hardware at KBIS 2022, Booth #W673.
This year we will be featuring our new MFU1200 Flush Sliding Door System which can conceal an entrance to a room or closet while creating a "wow" effect with a unique movement.
We will also be showing other Sugatsune favorites such as our FD80 Pocket Door System which can allow access to the hardware without having to destroy the wall, our HES3D Concealed Hinges Series, which comes in 5 sizes, and five finishes, The "Mighty" ML-ZN80 Push-to-Open Door Latch which features 11 Lbs of push force as well as a wide selection of door dampers, lid-stays, catches & latches, handles and much more.
Be sure to follow us on your favorite social media, we will be announcing a visit from our friend Matt Risinger during this event.
A unique movement, Flush Sliding Door System, featuring dual damper that soft opens and soft closes the door, Minimal parts, with excellent performance. Designed to CLOSE FLUSH against surrounding walls, providing clean appearance. A UNIQUE MOVEMENT: Door moves in first, and then slides sideways. CLEAN APPEARANCE: No bottom rails on floor required on this unique MFU-System.
The versatile and surprisingly strong ML-ZN80, a Push-to Open Door Latch that surpasses all expectations, featuring a strong 11 lbs push force, is ideal for large doors, and it features a magnet that allows tolerance with 1.5° swivel. The hidden mounting screw design offers a clean appearance and easy installation. The only Push-To-Open Door Latch of this category, available in the market.
The awaited Concealed Hinge for Thick Cladding, our HES3D W190 model, comes in different finishes for a nice aesthetic look and feel. with a remarkable 3 hours UL rating, 3 way adjustment, cover caps and lift-off features that make installation easier and provides a perfect fit.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)