Product Specifications
Material
303 Stainless Steel
Finish
Mirror, Satin
Weight of Item (g)
6
Length or Depth of Item when open (mm)
29.5
Length or Depth of Item when open (in)
1.1875
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
16
Width of Item (in)
0.6875
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files