DG-BT40-CR

KNOB - DG-BT40-CR

MSRP:
$219.50
Product Description
  • Sold as a set. Each set includes: knob, backplate, washers and tube
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
235
Length or Depth of Item when closed (mm)
51
Length or Depth of Item when closed (in)
2.0625
Height of Item (mm)
4
Height of Item (in)
0.1875
Width of Item (mm)
4
Width of Item (in)
0.1875
Diameter (mm)
4
Diameter (in)
1.5625
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
.3125
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

BACK TO BACK GLASS DOOR KNOB - DG-BT2/30-CR

$164.00
BACK TO BACK GLASS DOOR KNOB - DG-BT2/23-CR

$146.30