Product Description
- For glass thickness 8-12 mm (5/16"-1/2")
- For use with tempered glass.
Product Specifications
Material
34 Stainless Steel
Finish
Satin
Weight of Item (g)
34
Length or Depth of Item when open (mm)
35
Length or Depth of Item when open (in)
1.4375
Height of Item (mm)
3
Height of Item (in)
0.125
Width of Item (mm)
3
Width of Item (in)
0.125
Diameter (mm)
3
Diameter (in)
1.1875
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
.3125
Mounting Type
Back Mount
Back-to-Back Option
Y
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files