Product Description
- Includes insert block and set screw for surface mounting
Product Specifications
Material
Brass
Finish
Matte Chrome
Weight of Item (g)
13
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
5
Height of Item (in)
0.25
Width of Item (mm)
3
Width of Item (in)
0.125
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 2
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files