Product Description
- Sold as a set
- Each set includes: 2 knobs, 2 washers and screw
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
215
Length or Depth of Item when closed (mm)
44
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
39.5
Height of Item (in)
1.5625
Width of Item (mm)
39.5
Width of Item (in)
1.5625
Diameter (mm)
39.5
Diameter (in)
1.5625
Max. Glass Thickness (mm)
1
Max. Glass Thickness (in)
.375
Min. Glass Thickness (in)
.3125
Mounting Type
Back Mount
Back-to-Back Option
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files