Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
47
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
30
Width of Item (in)
1.1875
Diameter (mm)
30
Diameter (in)
1.1875
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 x 25
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files