K-CATCH/WHT-T

KNUCKLE CATCH WHITE - K-CATCH/WHT-T

MSRP:
$1.20 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Grabs and holds doors tightly.
Product Specifications
Material
Polyamide, Polyacetal
Finish
White
Weight of Item (g)
4.5
Length or Depth of Item when closed (mm)
31
Length or Depth of Item when closed (in)
1.25
Length or Depth of Item when open (mm)
31
Length or Depth of Item when open (in)
1.25
Height of Item (mm)
13
Height of Item (in)
0.5625
Width of Item (mm)
35.4
Width of Item (in)
1.4375
Pull Out Force (kg)
7.1
Pull Out Force (lbs)
15.6
Push In Force (kg)
5.7
Push In Force (lbs)
12.5
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #4 screw Self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
 
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

Adjustable Knuckle Catch - ESO-6732/WHT

$14.00
DURACON CATCH, WHITE - D-CATCH24/WHT

$0.50