LAD-BKT

LAD BRACKET - LAD-BKT

MSRP:
$14.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Optional under mounting bracket for LAD-ST
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
130
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
28.4
Height of Item (in)
1.125
Width of Item (mm)
120
Width of Item (in)
4.75
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 screw pan head self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LIFT ASSIST DAMPER W/ STOPPER - LAD-ST-M

$115.00
LIFT ASSIST DAMPER W/ STOPPER - LAD-ST-H

$120.00
LIFT ASSIST DAMPER W/ STOPPER - LAD-ST-L

$105.00