LAD-SPT

LAD SUPPORT PLATE - LAD-SPT

MSRP:
$24.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Optional plate to reinforce mounting surface for LAD-ST
Product Specifications
Material
Stainless Steel
Finish
Plain
Weight of Item (g)
130
Length or Depth of Item when closed (mm)
2
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
120
Width of Item (in)
4.75
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M4 X 8
Fasteners Type
Binding Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LIFT ASSIST DAMPER W/ STOPPER - LAD-ST-M

$115.00
LIFT ASSIST DAMPER W/ STOPPER - LAD-ST-H

$120.00
LIFT ASSIST DAMPER W/ STOPPER - LAD-ST-L

$105.00