Product Specifications
Material
Aluminum
Finish
Black Matte
Weight of Item (g)
71
Length or Depth of Item when closed (mm)
29.5
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
180
Height of Item (in)
7.125
Width of Item (mm)
17
Width of Item (in)
0.6875
CC Length (mm)
128
CC Length (in)
5.0625
Handle Depth (mm)
29.5
Handle Depth (in)
1.1875
Bar Diameter (mm)
17
Bar Diameter (in)
0.6875
Back-to-Back Option
N
Bar Shape
Curved
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 Machine Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3
Is Accessory
N