Product Specifications
Material
Aluminium Alloy
Finish
Black Matte
Weight of Item (g)
233
Length or Depth of Item when closed (mm)
36.5
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
420
Height of Item (in)
16.5625
Width of Item (mm)
24
Width of Item (in)
1
CC Length (mm)
330
CC Length (in)
13
Handle Depth (mm)
36.5
Handle Depth (in)
1.4375
Bar Diameter (mm)
24
Bar Diameter (in)
0.9375
Back-to-Back Option
N
Bar Shape
Curved
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3
Is Accessory
N