Product Description
- Ideal for machinery applications where a large handle is required.
Product Specifications
Material
Aluminum
Finish
Black Matte
Weight of Item (g)
130
Length or Depth of Item when closed (mm)
33
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
290
Height of Item (in)
11.4375
Width of Item (mm)
20
Width of Item (in)
0.8125
CC Length (mm)
224
CC Length (in)
8.8125
Handle Depth (mm)
33
Handle Depth (in)
1.3125
Bar Diameter (mm)
20
Bar Diameter (in)
0.8125
Back-to-Back Option
N
Bar Shape
Curved
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Machine Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3
Is Accessory
N