Product Description
- Ideal for machinery applications where a large handle is required.
- Recommended screw size: M6 (400 and 600) M8 (800)
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
495
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
600
Height of Item (in)
23.625
Width of Item (mm)
34
Width of Item (in)
1.375
CC Length (mm)
522
CC Length (in)
20.5625
Back-to-Back Option
N
Bar Shape
Oval
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M6 machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
Yes, REACH 209 as of 10/6/20
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files