APH-B

LARGE ALUMINUM HANDLE WITH BRACKETS - APH-B

MSRP:
$2.90 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Aluminum pipe handle with 4 different pipe lengths
  • Aluminum pipe can be cut to desired length.
Product Specifications
Material
Plastic (PA)
Finish
Black
Weight of Item (g)
34
Length or Depth of Item when closed (mm)
61
Length or Depth of Item when closed (in)
2.4375
Height of Item (mm)
32
Height of Item (in)
1.3125
Width of Item (mm)
59
Width of Item (in)
2.375
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8 mm or #20 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LARGE ALUMINUM HANDLE WITH BRACKETS - APH-P300

$17.50
LARGE ALUMINUM HANDLE WITH BRACKETS - APH-P600

$37.00
LARGE ALUMINUM HANDLE WITH BRACKETS - APH-P400

$18.50
LARGE ALUMINUM HANDLE WITH BRACKETS - APH-P500

$33.00
LARGE ALUMINUM HANDLE - SOR-400/BL

$186.00
LARGE ALUMINUM HANDLE - SOR-600/S

$208.00
LARGE ALUMINUM HANDLE - SOR-800/BL

$230.00
LARGE ALUMINUM HANDLE - SOR-800/S

$230.00
LARGE ALUMINUM HANDLE - SOR-400/S

$186.00