Product Description
- Aluminum pipe handle with 4 different pipe lengths
- Aluminum pipe can be cut to desired length.
Product Specifications
Material
Aluminum Alloy
Finish
Anodized
Weight of Item (g)
153
Length or Depth of Item when closed (mm)
61
Length or Depth of Item when closed (in)
2.4375
Height of Item (mm)
32
Height of Item (in)
1.3125
Width of Item (mm)
429
Width of Item (in)
16.9375
CC Length (mm)
400
CC Length (in)
15.75
Bar Diameter (mm)
25
Bar Diameter (in)
1
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8 mm or #20 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files