Product Description
- Choose handle length and material, and either in-line or offset posts
- Handle bars available in 304 stainless steel (304SS) or carbon fiber reinforced polymer (CFRP). Posts are zinc die cast with a chrome (CR) finish
- Includes hexagonal M8 × 15 bolts
- Assembly required
Product Specifications
Material
Carbon Fiber Reinforced Polymer
Finish
Matte Chrome
Weight of Item (g)
1469
Length or Depth of Item when closed (mm)
80.5
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
1264
Height of Item (in)
49.8125
Width of Item (mm)
39
Width of Item (in)
1.5625
CC Length (mm)
1200
CC Length (in)
47.25
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 X 15, M8 X 8
Fasteners Type
Hexagonal Bolt, Hex Set Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files