Product Description
- A minimalist yet functional profile
- Square handle fits perfectly in the hand
- The unique design creates the impression of a floating handle
Product Specifications
Material
Aluminum Alloy, Zinc Alloy
Finish
Silver, Black
Weight of Item (g)
1647
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
800
Height of Item (in)
31.5
Width of Item (mm)
61.2
Width of Item (in)
2.4375
CC Length (mm)
710
CC Length (in)
27.9375
Bar Diameter (mm)
32.3
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Square
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files