Product Description
- Low profile design
- Designed for machinery applications where a heavy duty handle is required
- Recommended screw size: M5
Product Specifications
Material
316 Stainless Steel
Finish
Satin
Weight of Item (g)
340
Length or Depth of Item when closed (mm)
38
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
786
Height of Item (in)
31
Width of Item (mm)
15
Width of Item (in)
0.625
CC Length (mm)
760
CC Length (in)
29.9375
Bar Diameter (mm)
15
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 209 10/30/20
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files