Product Description
- 6 color options that can be used to separate work processes or to warn of dangerous areas
Product Specifications
Material
Glass-Reinforced Plastic (PA)
Finish
Black
Weight of Item (g)
67
Length or Depth of Item when closed (mm)
46
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
157
Width of Item (in)
6.1875
CC Length (mm)
117
CC Length (in)
4.625
Handle Depth (mm)
46
Handle Depth (in)
1.8125
Bar Diameter (mm)
17
Bar Diameter (in)
0.6875
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 bolt / 8 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files