Product Specifications
Material
Glass-Reinforced Plastic (PA)
Finish
Black
Weight of Item (g)
76
Length or Depth of Item when closed (mm)
43
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
168
Height of Item (in)
6.625
Width of Item (mm)
26.5
Width of Item (in)
1.0625
CC Length (mm)
130
CC Length (in)
5.125
Handle Depth (mm)
43
Handle Depth (in)
1.6875
Bar Diameter (mm)
24
Bar Diameter (in)
0.9375
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files