Product Specifications
Material
Glass-Reinforced Plastic (PA)
Finish
Black
Weight of Item (g)
103
Length or Depth of Item when closed (mm)
49
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
198
Height of Item (in)
7.8125
Width of Item (mm)
28.5
Width of Item (in)
1.125
CC Length (mm)
160
CC Length (in)
6.3125
Handle Depth (mm)
49
Handle Depth (in)
1.9375
Bar Diameter (mm)
26
Bar Diameter (in)
1
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files