Product Description
- Sliding door handle with latch function
- Latch releases when the door is pulled
- Flexible design options by selecting pipe & bracket parts separately
Product Specifications
Material
Carbon
Finish
Black
Weight of Item (g)
107
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
300
Height of Item (in)
11.8125
Width of Item (mm)
32
Width of Item (in)
1.3125
CC Length (mm)
340
CC Length (in)
13.375
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files