Product Description
- Sliding door handle with latch function
- Latch releases when the door is pulled
- Flexible design options by selecting pipe & bracket parts separately
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1032
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
700
Height of Item (in)
27.5625
Width of Item (mm)
32
Width of Item (in)
1.3125
CC Length (mm)
740
CC Length (in)
29.125
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files