Product Description
- Ideal in high corrosive environments and machinery applications
- Designed for applications where a heavy duty handles is required
- Recommended screw size: M8
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
750
Length or Depth of Item when closed (mm)
75
Length or Depth of Item when closed (in)
3
Height of Item (mm)
600
Height of Item (in)
23.625
Width of Item (mm)
25
Width of Item (in)
1
CC Length (mm)
516
CC Length (in)
20.3125
Bar Diameter (mm)
25
Bar Diameter (in)
1
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 209 COMPLIAT 1/25/21
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files