Product Description
- Ideal in high corrosive environments and machinery applications
- Designed for applications where a heavy duty handles is required
- Recommended screw size: M8
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
1400
Length or Depth of Item when closed (mm)
75
Length or Depth of Item when closed (in)
3
Height of Item (mm)
800
Height of Item (in)
31.5
Width of Item (mm)
32
Width of Item (in)
1.3125
CC Length (mm)
716
CC Length (in)
28.1875
Bar Diameter (mm)
32
Bar Diameter (in)
1.25
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
SHVC 209
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files