Product Specifications
Material
Zinc Alloy
Finish
Matte Black
Weight of Item (g)
198
Length or Depth of Item when closed (mm)
75
Length or Depth of Item when closed (in)
3
Height of Item (mm)
61.3
Height of Item (in)
2.4375
Width of Item (mm)
45
Width of Item (in)
1.8125
Load Capacity (kg)
10.2
Load Capacity (lbs)
22.44
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 32 mm
Fasteners Type
Flat Head Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files