PKL-S/WHT

LATCH BODY WITH SCREWS - PKL-S/WHT

MSRP:
$5.30 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Door Thickness: 15 mm~30 mm (19/32"~3/16"), for doors 13 mm thick, use a 2 mm plastic spacer (sold separately)
  • Order latch body (PKL-S/xxx) and push knob (PKL-08/xxx) for a complete set
  • Door will be locked when knob is pushed in
  • Holding Force : 10 kg (22 lbs)
  • Non-handed
  • Note: To avoid damage to the unit, do not activate the latch before closing the door
Product Specifications
Material
ABS
Finish
White
Weight of Item (g)
2
Length or Depth of Item when closed (mm)
49
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Door Thickness (mm)
30
Max. Door Thickness (in)
1.1875
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Holding Force (kg)
10
Holding Force (lbs)
22
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 10, 3.1 X 28
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SPACER FOR PKL LATCH - PKL-SPACER/WHT

$0.80
LATCH BODY WITH STAINLESS STEEL SCREWS - PKL-S/BLK

$4.30
SPACER FOR PKL LATCH - PKL-SPACER/BLK

$0.90
LATCH FOR TLP BAR LATCH - TLP-LB/WHT

$16.50