HP-AK50

Latch Hasp - HP-AK50

MSRP:
$19.30
Product Description
  • Hasp with built-in latch
  • Snap on the flap to keep latch closed
  • Slide the knob to release
  • Flap is spring loaded in open direction
  • Plastic cap on end to soften the opening sound
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
16.6
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
23
Height of Item (in)
0.9375
Width of Item (mm)
51
Width of Item (in)
2.0625
Installation Type
Screw on - Flathead
Locking Eye
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.4x13
Fasteners Type
Screw - Flathead
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Stainless Steel Hasp - HP-100

$42.00
Stainless Steel Hasp  - HP-75

$20.40
Stainless Steel Hasp - HP-65

$15.20