Product Description
- Latch upward/downward opening
- Upward latch opening allows increased hanging capacity
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
131
Length or Depth of Item when open (mm)
43.3
Length or Depth of Item when open (in)
1.75
Height of Item (mm)
107
Height of Item (in)
4.25
Width of Item (mm)
18
Width of Item (in)
0.75
Load Capacity (kg)
40
Load Capacity (lbs)
88
Multi-Prong Hook
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4X25
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files