Product Description
- Keeps items hooked, ideal for vibration or shock applications
Product Specifications
Material
316 Stainless Steel
Finish
Polished
Weight of Item (g)
280
Length or Depth of Item when open (mm)
54
Length or Depth of Item when open (in)
2.1875
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
22
Width of Item (in)
0.875
Load Capacity (kg)
60
Load Capacity (lbs)
132
Multi-Prong Hook
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files