Product Description
- Keeps items hooked, ideal for vibration or shock applications
- Swivels 180 degrees
Product Specifications
Material
316 Stainless Steel
Finish
Polished
Weight of Item (g)
350
Length or Depth of Item when open (mm)
60
Length or Depth of Item when open (in)
2.375
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
60
Load Capacity (lbs)
132
Multi-Prong Hook
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 30
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files