ET-125T

LATCH W/INDICATOR - ET-125T

MSRP:
$182.00 USD
(No reviews yet) Write a Review
Contact Us
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
442
Length or Depth of Item when closed (mm)
79.5
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
72
Height of Item (in)
2.875
Width of Item (mm)
125
Width of Item (in)
4.9375
Max. Door Width (mm)
1200
Max. Door Width (in)
47.25
Min. Door Width (mm)
700
Min. Door Width (in)
27.5625
Max. Door Thickness (mm)
40
Max. Door Thickness (in)
1.5625
Min. Door Thickness (mm)
28
Min. Door Thickness (in)
1.125
Max. Door Weight (kg)
80
Max. Door Weight (lbs)
176
Min. Door Weight (kg)
30
Min. Door Weight (lbs)
66
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
6 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SLIDING DOOR LATCH W/INDICATOR - HC-70H

$67.00
SLIDING DOOR LATCH W/INDICATOR ** LEVER TYPE - HHC-85

$60.60
SLIDING DOOR LATCH W/INDICATOR ** THUMBTURN TYPE - HC-30H

$79.00
SLIDING DOOR LATCH W/INDICATOR ** LEVER TYPE - HC-30HL

$99.00
SLIDING DOOR LATCH ** SURFACE MOUNT TYPE ** W/INDICATOR - HC-65

$20.90
SLIDING DOOR LATCH ** LEVER TYPE ** NO INDICATOR - HC-30L

$88.00
STAINLESS STEEL SLIDING DOOR LATCH ** SURFACE MOUNT TYPE ** W/INDICATOR - HC-85/S

$29.70
SLIDING DOOR LATCH ** THUMBTURN TYPE ** NO INDICATOR - HC-30

$77.00
SLIDING DOOR LATCH ** THUMBTURN TYPE ** NO INDICATOR - HC-30R

$126.00