LIN-X800H-WT-S

LATERAL DOOR OPENING SYSTEM (WHITE) - LIN-X800H-WT-S

MSRP:
$1,150.00 USD
Quantity:
Product Description
  • Lateral opening allows doors to swing within a small radius
  • Designed with soft close to prevent door from slamming shut
  • 4 way adjustable horizontally, vertically, for depth, and for parallel adjustment
Product Specifications
Material
Steel, Aluminum
Finish
White
Weight of Item (g)
18740
Length or Depth of Item when closed (mm)
219.5
Length or Depth of Item when closed (in)
8.6875
Height of Item (mm)
2496
Height of Item (in)
98.3125
Width of Item (mm)
535
Width of Item (in)
21.125
Max. Door Height (mm)
2980
Max. Door Height (in)
117.3125
Min. Door Height (mm)
0
Min. Door Height (in)
0
Max. Door Width (mm)
850
Max. Door Width (in)
33.4375
Min. Door Width (mm)
750
Min. Door Width (in)
29.5
Max. Door Thickness (mm)
40
Max. Door Thickness (in)
1.5625
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm, 3.5 x 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LATERAL DOOR OPENING SYSTEM (BLACK) - LIN-X800H-BL-S

$1,150.00
LATERAL DOOR OPENING SYSTEM (WHITE) - LIN-X800/WT-S

$0.00
LATERAL DOOR OPENING SYSTEM (WHITE) - LIN-X1000/WT-S

$2,600.00
LATERAL DOOR OPENING SYSTEM (BLACK)  - LIN-X800/BL-S

$0.00
LATERAL DOOR OPENING SYSTEM (BLACK) - LIN-X1000/BL-S

$2,600.00
LATERAL OPENING DOOR HINGE  - LIN-X600

$285.00
LATERAL OPENING DOOR HINGE WITH DAMPER - LIN-X600ACD

$115.00
LATERAL OPENING DOOR HINGE 19MM - LIN-X450

$208.00
LATERAL OPENING DOOR HINGE WITHOUT DAMPER - LIN-X450A

$87.00