LIN-X450+5

LATERAL OPENING DOOR HINGE 14MM - LIN-X450+5

MSRP:
$208.00 USD
Contact Us
Product Description
  • 4-way adjustable
  • Soft-close feature
  • Snap-on hinge mounting plate
Product Specifications
Material
Steel, Aluminum
Finish
Nickel, Anodized
Weight of Item (g)
2167
Length or Depth of Item when closed (mm)
262
Length or Depth of Item when closed (in)
10.375
Height of Item (mm)
546
Height of Item (in)
21.5
Width of Item (mm)
264
Width of Item (in)
10.4375
Max. Door Height (mm)
900
Max. Door Height (in)
35.4375
Min. Door Height (mm)
600
Min. Door Height (in)
23.625
Max. Door Width (mm)
500
Max. Door Width (in)
19.6875
Min. Door Width (mm)
400
Min. Door Width (in)
15.75
Max. Door Thickness (mm)
24
Max. Door Thickness (in)
0.9375
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Door Weight (kg)
7
Max. Door Weight (lbs)
15.4
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 15 mm
Fasteners Type
Countersunk / Binding self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

LATERAL OPENING DOOR HINGE 19MM - LIN-X450

$208.00
LATERAL OPENING DOOR HINGE  - LIN-X600

$285.00
LATERAL OPENING DOOR HINGE WITH DAMPER - LIN-X600ACD

$115.00
LATERAL OPENING DOOR HINGE WITHOUT DAMPER - LIN-X450A

$87.00
LATERAL OPENING DOOR HINGE WITHOUT DAMPER - LIN-X600A

$109.00
LATERAL DOOR OPENING SYSTEM (BLACK) - LIN-X800H-BL-S

$1,150.00
LATERAL DOOR OPENING SYSTEM (BLACK)  - LIN-X800/BL-S

$0.00
LATERAL DOOR OPENING SYSTEM (BLACK) - LIN-X1000/BL-S

$2,600.00
LATERAL DOOR OPENING SYSTEM (WHITE) - LIN-X800H-WT-S

$1,150.00