LIN-X600

LATERAL OPENING DOOR HINGE - LIN-X600

MSRP:
$285.00
Product Description
    Distinctive LIN-X lateral opening hardware allows you to reinvent cabinetry spaces. Eliminate dead space and increase access to blind corners or islands. The adjustable LIN-X hardware installs onto a cabinet sideboard with a 32mm euro cup hinge mounting plate for easy installation. Included Parts (standard set): Hinge Body: 2 pcs Connecting Bar: 1 pc Mounting Plate: 2 pcs Cover Cap: 2 pcs
Product Specifications
Material
Steel, Aluminum
Finish
Nickel, Anodized
Weight of Item (g)
3210
Length or Depth of Item when closed (mm)
78
Length or Depth of Item when closed (in)
3.125
Height of Item (mm)
55
Height of Item (in)
2.1875
Width of Item (mm)
340
Width of Item (in)
13.4375
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Min. Door Height (mm)
600
Min. Door Height (in)
23.625
Max. Door Width (mm)
650
Max. Door Width (in)
25.5625
Min. Door Width (mm)
550
Min. Door Width (in)
21.625
Max. Door Thickness (mm)
24
Max. Door Thickness (in)
0.9375
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Door Weight (kg)
24
Max. Door Weight (lbs)
52.8
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

LATERAL OPENING DOOR HINGE 19MM - LIN-X450

$208.00
LATERAL OPENING DOOR HINGE WITH DAMPER - LIN-X600ACD

$115.00
LATERAL OPENING DOOR HINGE WITHOUT DAMPER - LIN-X450A

$87.00
LATERAL OPENING DOOR HINGE 14MM - LIN-X450+5

$208.00
LATERAL OPENING DOOR HINGE WITHOUT DAMPER - LIN-X600A

$109.00