Product Specifications
Material
Plastic (POM)
Finish
Natural
Weight of Item (g)
2.2
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
14.2
Height of Item (in)
0.5625
Width of Item (mm)
12
Width of Item (in)
0.5
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files