MDSF58-10-40

LEVELING GLIDE - MDSF58-10-40

MSRP:
$4,389.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Designed for earthquake mitigation from damage of server enclosure, machinery or any similar equipment
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
180
Length or Depth of Item when closed (mm)
58
Length or Depth of Item when closed (in)
2.3125
Height of Item (mm)
65.5
Height of Item (in)
2.625
Width of Item (mm)
58
Width of Item (in)
2.3125
Automatic Height Adjustment
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M10
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products