Product Description
- Designed for earthquake mitigation from damage of server enclosure, machinery or any similar equipment
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
580
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
144
Height of Item (in)
5.6875
Width of Item (mm)
80
Width of Item (in)
3.1875
Automatic Height Adjustment
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M20 threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files